IESNA:LM-63-2002
[TEST]P1647546
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15357.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1850.5 1876.9 1928.6 1982.5 2058.4 2168.4 2313.6 2468.8 2605.2 2758.1 2903.3 3087.0 3282.9 3479.8 3654.7 
3846.1 4064.0 4297.2 4635.0 4999.1 5289.6 5500.8 5672.4 5762.6 5556.9 4988.1 4001.3 2281.7 989.0 457.7 323.4 
245.3 156.2 105.6 56.1 0.0 0.0 
1850.5 1874.7 1924.2 1978.1 2058.4 2166.2 2304.8 2467.7 2610.7 2753.7 2916.5 3092.5 3298.3 3490.8 3664.6 
3858.3 4075.0 4322.5 4672.4 5033.2 5318.2 5526.1 5707.6 5773.6 5575.6 5014.5 4010.1 2266.3 991.2 464.3 328.9 
253.0 156.2 108.9 58.3 0.0 0.0 
1850.5 1873.6 1919.8 1979.2 2060.6 2166.2 2297.1 2455.6 2599.7 2742.7 2902.2 3083.7 3282.9 3479.8 3662.4 
3841.7 4048.6 4334.6 4690.0 5089.3 5444.7 5693.3 5882.5 6019.0 5911.1 5418.3 4428.1 2825.2 1248.7 575.4 384.0 
280.5 185.9 126.5 66.0 1.1 0.0 
1850.5 1880.2 1925.3 1982.5 2063.9 2164.0 2282.8 2426.9 2577.7 2714.1 2875.8 3047.4 3253.2 3451.2 3669.0 
3855.0 4054.1 4324.7 4664.7 5100.3 5580.0 5972.8 6311.6 6576.7 6645.0 6320.4 5517.3 3935.3 1941.8 840.5 481.9 
334.4 223.3 141.9 64.9 1.1 0.0 
1850.5 1878.0 1920.9 1979.2 2065.0 2167.3 2278.4 2398.3 2539.2 2685.5 2831.8 3010.0 3214.7 3407.2 3632.7 
3840.6 4037.6 4286.2 4648.2 5113.5 5692.2 6226.9 6825.4 7264.3 7610.9 7639.5 7070.7 5835.2 3776.8 1612.8 
741.5 457.7 279.4 160.6 77.0 2.2 0.0 
1850.5 1876.9 1916.5 1977.0 2061.7 2164.0 2266.3 2378.5 2501.8 2645.9 2788.9 2949.5 3127.7 3331.3 3537.0 
3750.4 3987.0 4257.6 4607.5 5082.7 5701.0 6415.0 7122.4 7816.6 8505.3 8965.2 9022.4 8278.7 6691.2 4150.9 
1617.2 573.2 298.1 169.4 67.1 3.3 0.0 
1850.5 1876.9 1915.4 1973.7 2055.1 2157.4 2268.5 2382.9 2499.6 2632.7 2777.9 2928.6 3082.6 3266.4 3497.4 
3738.3 3925.4 4149.8 4475.4 4896.8 5463.4 6158.7 6958.5 7888.1 8864.0 9765.0 10393.2 10433.9 9691.3 7902.4 
5286.3 2529.3 730.5 313.5 132.0 14.3 0.0 
1850.5 1875.8 1913.2 1971.5 2051.8 2151.9 2265.2 2381.8 2505.1 2628.3 2782.3 2928.6 3078.2 3256.5 3493.0 
3716.3 3895.7 4112.4 4430.3 4852.8 5416.1 6104.8 6890.3 7811.1 8800.2 9724.3 10383.3 10492.2 9791.4 7992.6 
5475.5 2980.3 865.8 334.4 130.9 15.4 0.0 
1850.5 1873.6 1905.5 1959.4 2037.5 2134.3 2248.7 2373.0 2494.1 2623.9 2770.2 2924.2 3065.0 3238.9 3446.8 
3650.3 3797.7 4031.0 4387.4 4860.5 5457.9 6138.9 6876.0 7674.7 8509.7 9334.8 9911.3 10098.3 9557.1 7791.3 
5573.4 3550.2 1737.1 501.7 183.7 38.5 0.0 
1850.5 1864.8 1892.3 1938.5 2011.1 2100.2 2202.5 2310.3 2431.3 2552.4 2675.6 2791.1 2909.9 3039.7 3209.2 
3368.7 3541.4 3852.8 4291.7 4849.5 5493.1 6218.1 6973.9 7728.6 8539.4 9174.2 9535.1 9475.7 8486.6 6792.4 
5080.5 3160.8 1302.6 443.4 201.3 61.6 0.0 
1850.5 1852.7 1873.6 1913.2 1975.9 2049.6 2138.7 2228.9 2318.0 2409.3 2507.3 2584.3 2674.5 2766.9 2892.3 
3024.3 3232.3 3574.4 4051.9 4639.4 5346.8 6151.0 7012.4 7928.8 8760.6 9240.2 9252.3 8482.2 6748.4 4910.0 
3235.6 1666.7 654.6 269.5 102.3 34.1 0.0 
1850.5 1859.3 1875.8 1913.2 1972.6 2049.6 2123.3 2210.2 2290.5 2373.0 2451.2 2516.1 2588.7 2672.3 2784.5 
2923.1 3160.8 3499.6 3930.9 4458.9 5090.4 5811.0 6559.1 7281.9 7780.3 7914.5 7601.0 6713.2 5079.4 3511.7 
2181.6 1077.1 459.9 211.2 90.2 30.8 0.0 
1850.5 1846.1 1860.4 1895.6 1951.7 2021.0 2096.9 2176.1 2247.6 2318.0 2381.8 2430.2 2491.9 2571.1 2684.4 
2854.9 3082.6 3339.0 3625.0 3958.4 4383.0 4855.0 5352.3 5818.7 6074.0 6043.2 5713.1 4902.3 3662.4 2417.0 
1421.4 690.9 345.4 178.2 94.6 46.2 0.0 
1850.5 1852.7 1863.7 1895.6 1952.8 2021.0 2091.4 2156.3 2211.3 2254.2 2294.9 2332.3 2386.2 2462.2 2512.8 
2518.3 2473.2 2376.3 2231.1 2063.9 1926.4 1859.3 1796.6 1642.5 1381.8 1072.7 805.3 613.9 480.8 409.3 356.5 299.2 
242.0 193.6 134.2 68.2 0.0 
1850.5 1850.5 1859.3 1890.1 1946.2 2007.8 2065.0 2107.9 2136.5 2156.3 2175.0 2166.2 2125.5 2047.4 1929.7 
1772.4 1575.4 1353.2 1144.2 981.3 853.7 762.4 692.0 637.0 593.0 547.9 503.9 465.4 429.1 397.2 356.5 310.2 254.1 
199.1 134.2 59.4 0.0 
1850.5 1857.1 1865.9 1897.8 1949.5 2000.1 2029.8 2043.0 2057.3 2056.2 2021.0 1948.4 1834.0 1687.6 1501.7 
1302.6 1133.2 1005.5 910.9 837.2 771.2 714.0 665.6 630.4 604.0 572.1 530.3 487.4 454.4 413.7 356.5 298.1 239.8 174.9 
110.0 23.1 0.0 
1850.5 1857.1 1871.4 1902.2 1947.3 1977.0 1986.9 1999.0 1996.8 1957.2 1869.2 1742.6 1565.5 1374.1 1198.1 1077.1 
998.9 937.3 876.8 821.8 758.0 700.8 673.3 660.1 643.6 607.3 560.0 523.7 523.7 499.5 436.8 365.3 275.0 206.8 116.6 9.9 
0.0 
1850.5 1845.0 1865.9 1897.8 1929.7 1940.7 1953.9 1966.0 1935.2 1843.9 1715.1 1539.1 1340.0 1176.1 1063.9 983.5 
916.4 852.6 785.5 717.3 695.3 687.6 688.7 694.2 679.9 642.5 604.0 591.9 630.4 629.3 611.7 499.5 396.1 289.3 155.1 5.5 
0.0 
1850.5 1841.7 1865.9 1904.4 1924.2 1927.5 1945.1 1945.1 1883.5 1765.8 1598.5 1409.3 1234.4 1103.5 1004.4 919.7 
842.7 759.1 687.6 663.4 649.1 645.8 656.8 667.8 651.3 623.8 596.3 623.8 644.7 629.3 579.8 474.2 390.6 289.3 147.4 2.2 
0.0 
1850.5 1842.8 1872.5 1916.5 1927.5 1929.7 1947.3 1927.5 1840.6 1701.9 1525.9 1338.9 1183.8 1062.8 953.8 858.1 
771.2 686.5 649.1 629.3 621.6 622.7 639.2 646.9 624.9 596.3 586.4 626.0 618.3 600.7 529.2 443.4 360.9 272.8 132.0 0.0 
0.0 
1850.5 1829.6 1862.6 1906.6 1918.7 1922.0 1939.6 1909.9 1817.5 1667.8 1499.5 1309.2 1155.2 1034.1 916.4 808.6 
716.2 648.0 621.6 606.2 602.9 608.4 620.5 628.2 617.2 608.4 619.4 667.8 656.8 600.7 506.1 419.2 328.9 228.8 107.8 0.0 
0.0 
1850.5 1825.2 1857.1 1901.1 1914.3 1918.7 1934.1 1905.5 1812.0 1674.4 1491.8 1301.5 1156.3 1029.7 908.7 803.1 
708.5 642.5 616.1 600.7 598.5 602.9 615.0 621.6 613.9 609.5 620.5 663.4 648.0 584.2 492.9 410.4 319.0 212.3 99.0 0.0 
0.0 
